text.skipToContent text.skipToNavigation

Catalog No. : DS4504MP00K

Description:  400A,PLG,4P5W,MG,504,00K,3PY277V

UPC: 708917239802

Male Plug, Voltage 3 Phase Y 277/480V, Amperage 400A, 3 Poles 4 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Construction type

Plug

Number of poles

4