text.skipToContent text.skipToNavigation

Catalog No. : DS4423MP000

Description:  600A,PLG,3P4W,MG,423,3P480V,SC

UPC: 708917303978

Male Plug, Voltage 3 Phase 480V, Amperage 400A, 3 Poles 4 Wire, with Screw Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

600 A

Construction type

Plug

Number of poles

3