text.skipToContent text.skipToNavigation

Catalog No. : DS4405MP00K

Description:  400A,PLG,3P4W,MG,3P440V,CC

UPC: 708917311911

MaxGard Male Plug with Control Contacts, 400 Amp, 3 Pole 4 Wire, 30 440V, 50Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Shore power to marine vessels-sightseeing boats

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

440 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Construction type

Plug

Number of poles

3