text.skipToContent text.skipToNavigation

Catalog No. : DS4404FP00K

Description:  400A,CON,3P4W,MG,404,00K,3P480V

UPC: 708917180470

Female Connector, Voltage 120/208V, Amperage 400A, 3 Poles 4 Wire, with Screw Cap with 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Number of poles

3