text.skipToContent text.skipToNavigation

Catalog No. : DS4304MP00K

Description:  400A, PLG, 3P4W,304,277/480V

UPC: 708917334460

Male Plug, Voltage 277/480V, Amperage 400A, 3 Poles 4 Wire, with Screw Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Construction type

Plug

Number of poles

3