text.skipToContent text.skipToNavigation

Catalog No. : DS4304MP000

Description:  400A,PLG,3P4W,MG,304,277/480V

UPC: 708917204374

MaxGard Male Plug, 400 Amp, 3 Pole 4 Wire, 277/480V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical plugs

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Shore power to marine vessels-sightseeing boats

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Construction type

Plug

Number of poles

3

Documents/Support Tools

Sales Drawing

Click here