text.skipToContent text.skipToNavigation

Catalog No. : DS3521MR0E0

Description:  30A,NLT,4P5W,MG,521,ENC,3PY250V

UPC: 708917269571

Maxgard Male Inlet with Angle Enclosure, 30 Amp, 4 Pole 5 Wire, 30y 250/440V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

250/440 V

Classifications

Brand Name

Russellstoll

Documents/Support Tools

Sales Drawing

Click here