text.skipToContent text.skipToNavigation

Catalog No. : DS3521MP000

Description:  30A,PLG,4P5W,MG,521,3PY250V

UPC: 708917176244

MaxGard Male Plug, 30 Amp, 4 Pole 5 Wire, 30Y 250/440V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical plugs

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use in "People Movers" which require aire conditioning and heater unit power when docked at end of line locations for maintenance and overhaul, ex: Dulles Airport.

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

Standard

UL e68085
UL e68085

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Plug

Number of poles

4

Documents/Support Tools

Sales Drawing

Click here