text.skipToContent text.skipToNavigation

Catalog No. : DS3518FP00K

Description:  30A,CON,4P5W,MG,518,00K

UPC: 708917191544

MaxGard Female Connector with Control Contacts, 30 Amp, 4 Pole 5 Wire, 250/500VDC, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

250 VDC , 500 VAC

Classifications

Brand Name

Russellstoll