text.skipToContent text.skipToNavigation

Catalog No. : DS3516FRS00

Description:  30A,REC,4P5W,MG,516,STR,3PY120V

UPC: 708917144519

Female Receptacle with Straight Adapter, Voltage 3 Phase Y 120/208V, Amperage 30A, 4 Poles 5 Wire, with Screw Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

4