text.skipToContent text.skipToNavigation

Catalog No. : DS3508MP000

Description:  30A,PLG,4P5W,MG,508,3P220V

UPC: 708917269335

Male Plug, Voltage 3 Phase Y 220/380V, Amperage 30A, 4 Poles 5 Wire, with Screw Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

220/380 V

Classifications

Brand Name

Russellstoll

Standard

UL e68085
UL e68085

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Plug

Number of poles

4