text.skipToContent text.skipToNavigation

Catalog No. : DS3504MP00K/JPA62

Description:  30A,PLG,4P5W,MG,3P480V,3/4CND ADP

UPC: 708917312406

MaxGard Male Plug with Control Contacts, 30 Amp, 4 Pole 5 Wire, 3 Phase Y 277/480V, 60Hz, with 3/4 Inch Adapter
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Plug

Number of poles

4