text.skipToContent text.skipToNavigation

Catalog No. : DS3504MP00K/JG66

Description:  30A,PLG,4P5W,MG,504,3P480V,JG64

UPC: 708917310563

MaxGard Male Plug with Control Contacts, 30 Amp, 4 Pole 5 Wire, 3 Phase Y 277/480V, 60Hz, with 1 Inch Bushing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use in "People Movers" which require aire conditioning and heater unit power when docked at end of line locations for maintenance and overhaul, ex: Dulles Airport.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Construction type

Plug

Number of poles

4