text.skipToContent text.skipToNavigation

Catalog No. : DS3404MP000/900725

Description:  MA PLUG 30A 3P4W 3P480V W/ .75 BSHG

UPC: 708917168980

MaxGard Male Plug, 30 Amp, 3 Pole 4 Wire, 30 480V, 60Hz, with 0.75 Inch Neoprene Cable Bushing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

380 V

Classifications

Brand Name

Russellstoll