text.skipToContent text.skipToNavigation

Catalog No. : DS3214FR0E0

Description:  30A,REC,2P3W,MG,214,ENC,600V

UPC: 708917264569

Female Receptacle with Angle Enclosure, Voltage 600V, Amperage 30A, 2 Poles 3 Wire, with Screw Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

2