text.skipToContent text.skipToNavigation

Catalog No. : DS2522MRAB0

Description:  300A,NLT,4P5W,MG,3PY250V,AGL,JB

UPC: 708917304241

MaxGard Male Inlet with Angle Adapter and Junction Box, 200 Amp, 4 Pole 5 Wire, 30Y 250V,
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Electrical hook-up of mobile medical imging (MMI trailers).

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

300 Amps

Voltage Rating

250 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll