text.skipToContent text.skipToNavigation

Catalog No. : DS2521MRABK

Description:  200A,NLT,4P5W,MG,521,ABK,3PY250V

UPC: 708917181743

Motor Inlet with Angle Adapter and Junction Box, Voltage 3 Phase Y 250/440V, Amperage 200A, 4 Poles 5 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

250/440 V

Classifications

Brand Name

Russellstoll