text.skipToContent text.skipToNavigation

Catalog No. : DS2514MRABO

Description:  200 AMP REC 4P5W, MG 514 3PH600V

UPC: 708917331049

MaxGard Male Inlet with Angle Adapter and Junction Box, 200 Amp, 4 Pole 5 Wire, 30Y 347/600V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Electrical hook-up of mobile medical imging (MMI trailers).

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

600 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll