text.skipToContent text.skipToNavigation

Catalog No. : DS2508FR000

Description:  200A,REC,4P5W,MG,508,3P220V

UPC: 708917272281

Female Receptacle, Voltage 3 Phase 220/380V, Amperage 200A, 4 Poles 5 Wire, with Screw Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

220/380 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

4