text.skipToContent text.skipToNavigation

Catalog No. : DS2507MRABK

Description:  200A,NLT,4P5W,MG,507,ABK,3PY125V

UPC: 708917269960

Motor Inlet with Angle Adapter and Junction Box, Voltage 3 Phase Y 125/250V, Amperage 200A, 4 Poles 5 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

125/250 V

Classifications

Brand Name

Russellstoll