text.skipToContent text.skipToNavigation

Catalog No. : DS2504MP000/DF2024

Description:  200A,PLG,4P5W,MG,3PY277V,1.313 BSG

UPC: 708917297529

Male Plug, Voltage 3 Phase Y 277/480V, Amperage 200A, 4 Poles 5 Wire, with Screw Cap and 1.313 Inch Bushing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

200 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Plug

Number of poles

4