text.skipToContent text.skipToNavigation

Catalog No. : DS2423MRAB0

Description:  300A,NLT,3P4W,MG,423,3P480V

UPC: 708917305248

MaxGard Male Inlet with Angle Adapter and Junction Box, 200 Amp, 3 Pole 4 Wire, 480V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Electrical hook-up of mobile medical imging (MMI trailers).

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

300 Amps

Voltage Rating

480 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll