text.skipToContent text.skipToNavigation

Catalog No. : DS2421FRAB0

Description:  200A,REC,3P4W,MG,421,AB0,3P440V

UPC: 708917400011

Female Receptacle with Angle Adapter and Junction Box, Voltage 3 Phase 440V, Amperage 200A, 3 Poles 4 Wire, with Screw Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

440 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3