text.skipToContent text.skipToNavigation

Catalog No. : DS2416MR000

Description:  200A,NLT,3P4W,MG,416,3P208V

UPC: 708917159834

MaxGard Male Inlet, 200 Amp, 3 Pole 4 Wire, 30 208V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical plugs

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Electrical hook-up of mobile medical imging (MMI trailers).

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

208 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

Documents/Support Tools

Sales Drawing

Click here