text.skipToContent text.skipToNavigation

Catalog No. : DS2414MP000/DFA27

Description:  200A,PLG,3P4W,MG,414,3P600V,W/DFA27

UPC: 708917303886

MaxGard Male Plug, 200 Amp, 3 Pole 4 Wire, 30 600V, 60Hz, with Pipe Adapter for Conduit and Fittings
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Plug

Number of poles

3