text.skipToContent text.skipToNavigation

Catalog No. : DS2411MP000

Description:  200A,PLG,3P4W,MG,411,220V,400HZ

UPC: 708917307921

Male Plug, Voltage 3 Phase 220V, Amperage 200A, 3 Poles 4 Wire, with Screw Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

220 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Plug

Number of poles

3