text.skipToContent text.skipToNavigation

Catalog No. : DS2407MRA00

Description:  200A,NLT,3P4W,MG,407,AGL,3P250V

UPC: 708917265382

MaxGard Male Inlet with Angle Adapter, 200 Amp, 3 Pole 4 Wire, 30 250V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical plugs

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Electrical hook-up of mobile medical imging (MMI trailers).

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

Documents/Support Tools

Sales Drawing

Click here