text.skipToContent text.skipToNavigation

Catalog No. : DS2404MP000/DF2027

Description:  200A,PLG,3P4W,3P480,MG,W/1.68BUSHIN

UPC: 708917334811

Male Plug, Voltage 3 Phase 480V, Amperage 200A, 3 Poles 4 Wire, with Screw Cap and 1.688 Inch Bushing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Plug

Number of poles

3