text.skipToContent text.skipToNavigation

Catalog No. : DS2404MP000/DF2026

Description:  200A,PLG,3P4W,MG,3P480,1-1/2BUSHING

UPC: 708917314844

MaxGard Male Plug, 200 Amp, 3 Pole 4 Wire, 3 Phase 480V, 60Hz, with 1-1/2 Inch Bushing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Electrical hook-up of mobile medical imging (MMI trailers).

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

480 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Construction type

Plug

Number of poles

3