text.skipToContent text.skipToNavigation

Catalog No. : DS2404FRA00

Description:  200A,REC,3P4W,MG,404,AGL,3P480V

UPC: 708917159582

MaxGard Female Receptacle with Angle Adapter and Screw Cap, 200 Amp, 3 Pole 4 Wire, 30 480V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Electrical hook-up of mobile medical imging (MMI trailers).

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

480 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3