text.skipToContent text.skipToNavigation

Catalog No. : DS2404FR00K

Description:  200A,REC,3P4W,MG,404,3P480V,2CC

UPC: 708917298267

Female Receptacle, Voltage 3 Phase 480V, Amperage 200A, 3 Poles 4 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3