text.skipToContent text.skipToNavigation

Catalog No. : DS23GFI-G

Description:  PVC CTD GFI 1GNG RCPT CVR GRAY

UPC: 704508439293

PVC Coated GFI Single Gang Receptacle Cover for Device Box, for Surface, Zinc Plated Steel, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box covers

Special Features

PVC Coated for Corrosion Resistance

Specifications

Material

Steel

Finish

PVC Coated

Color

Gray

Knockouts

Yes

Classifications

Brand Name

Ocal

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Shape

Rectangular

Type of fastening

Screwing

Model

Other

Colour

Grey

With connection cable

N

Documents/Support Tools

Sales Drawing

Click here