text.skipToContent text.skipToNavigation

Catalog No. : DS2307MRA0K

Description:  200A,NLT,3P4W,MG,307,A0K,125/250V

UPC: 708917268338

Moto Inlet with Angle Adapter, Voltage 125/250V, Amperage 200A, 3 Poles 4 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

125/250 V

Classifications

Brand Name

Russellstoll