text.skipToContent text.skipToNavigation

Catalog No. : DS2304FRA00

Description:  200A,REC,3P4W,MG,304,AGL,277/480V

UPC: 708917197096

Female Receptacle with Angle Adapter, Voltage 277/480V, Amperage 200A, 3 Poles 4 Wire, with Screw Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

277/480 V

Material

Grey

Color

Gray

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3