text.skipToContent text.skipToNavigation

Catalog No. : DS2204MR00K

Description:  200A,NTL,2P3W,MG,204,00K,480V

UPC: 708917298793

Motor Inlet, Voltage 480V, Amperage 200A, 2 Poles 3 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

200 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll