text.skipToContent text.skipToNavigation

Catalog No. : DS1618MP00K

Description:  100A,PLG,2P3W,MG,618,00K,28VDC

UPC: 708917130185

MaxGard Male Plug with Control Contacts, 100 Amp, 2 Pole 3 Wire, 28VDC,
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

Standard

UL e68085
UL e68085

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Plug

Number of poles

2