text.skipToContent text.skipToNavigation

Catalog No. : DS1523MP000

Description:  150A,PLG,4P5W,MG,504,3PY277V,SC

UPC: 708917306542

MaxGard Male Plug, 100 Amp, 4 Pole 5 Wire, 30Y 277V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

150 Amps

Voltage Rating

277 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

150 A

Construction type

Plug

Number of poles

4