text.skipToContent text.skipToNavigation

Catalog No. : DS1521MR000

Description:  100A,NLT,4P5W,MG,521,3PY250V

UPC: 708917127420

MaxGard Male Inlet, 100 Amp, 4 Pole 5 Wire, 30Y 250/440V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical plugs

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

Documents/Support Tools

Sales Drawing

Click here