text.skipToContent text.skipToNavigation

Catalog No. : DS1516MR0E0

Description:  100A,NLT,4P5W,MG,516,ENC,3PY120V

UPC: 708917134619

MaxGard Male Inlet with Angle Enclosure, 100 Amp, 4 Pole 5 Wire, 30Y 120/208V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical plugs

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

Documents/Support Tools

Sales Drawing

Click here