text.skipToContent text.skipToNavigation

Catalog No. : DS1516FP000

Description:  100A,CON,4P5W,MG,516,3PY120V

UPC: 708917205555

MaxGard Female Connector, 100 Amp, 4 Pole 5 Wire, 30Y 120/208V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

120 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

4