text.skipToContent text.skipToNavigation

Catalog No. : DS1514MP000

Description:  100A,PLG,4P5W,MG,514,3PY347V.SC

UPC: 708917173892

Maxgard Male Plug, 100 Amp, 4 Pole 5 Wire, 30y 347/600V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

347/600 V

Classifications

Brand Name

Russellstoll

Standard

UL e68085
UL e68085

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Construction type

Plug

Number of poles

4

Documents/Support Tools

Sales Drawing

Click here