text.skipToContent text.skipToNavigation

Catalog No. : DS1514FP000

Description:  100A,CON,4P5W,MG,514 3PY/600V

UPC: 708917340164

Female Connector, Voltage 3 Phase 600V, Amperage 100A, 4 Poles 5 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

4