text.skipToContent text.skipToNavigation

Catalog No. : DS1508MRAB0

Description:  100A,NLT,4P5W,MG,508,AB0,3P220V

UPC: 708917190950

Motor Inlet with Angle Adapter and Junction Box, Voltage 3 Phase 280V, Amperage 100A, 4 Poles 5 Wire, with Screw Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

280 V

Classifications

Brand Name

Russellstoll