text.skipToContent text.skipToNavigation

Catalog No. : DS1507MRAB0

Description:  100A,NLT,4P5W,MG,507,3PY125V

UPC: 708917196570

MaxGard Male Inlet with Angle Adapter and Junction Box, 100 Amp, 4 Pole 5 Wire, 30Y 125/250V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

125 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll