text.skipToContent text.skipToNavigation

Catalog No. : DS1504FP00K/DF1026

Description:  100A,CON,4P5W,MG,504,00K,3PY277V

UPC: 708917305675

MaxGard Female Connector with Control Contacts, 100 Amp, 4 Pole 5 Wire, 30Y 277/480V, 60Hz, with MaxGard Accessory Cable Bushing, 100 Amp, 1.5 Inch Diameter
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

277 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

4