text.skipToContent text.skipToNavigation

Catalog No. : DS1423MR000

Description:  150A,NLT,3P4W,MG,3P480V

UPC: 708917311317

MaxGard Male Inlet, 100 Amp, 3 Pole 4 Wire, 30 480V,
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

150 Amps

Voltage Rating

480 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll