text.skipToContent text.skipToNavigation

Catalog No. : DS1423MP00K

Description:  150A,PLG,3P4W,MG,423,00K,3P480V

UPC: 708917299516

MaxGard Male Plug with Control Contacts, 100 Amp, 3 Pole 4 Wire, 30 480V,
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

150 Amps

Voltage Rating

480 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

150 A

Construction type

Plug

Number of poles

3