text.skipToContent text.skipToNavigation

Catalog No. : DS1416MRABK

Description:  100A,NLT,3P4W,MG,414,3P208V,CC

UPC: 708917310099

MaxGard Male Inlet with Angle Adapter, Junction Box and Control Contacts, 100 Amp, 3 Pole 4 Wire, 30 208V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Convention centers and areanas

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

208 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll