text.skipToContent text.skipToNavigation

Catalog No. : DS1416FRAB0

Description:  100A,REC,3P4W,MG,416,AB0,3P208V

UPC: 708917270874

Female Receptacle with Angle Adapter and Junction Box, Voltage 3 Phase 208V, Amperage 100A, 3 Poles 4 Wire, with Screw Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

208 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3