text.skipToContent text.skipToNavigation

Catalog No. : DS1414MR0EK

Description:  100A,NLT,3P4W,MG,414,0EK,3P600V

UPC: 708917268314

Motor Inlet, Voltage 3 Phase 250V, Amperage 100A, 3 Poles 4 Wire, with Screw Cap, Angle Enclosure, and 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll